Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact

Rexnord Filament Bearings: Duralon 
The highest performing self-lubricated bearing available!
Self-lubricated Duralon® filament bearings offer maintenance free operation and maximum life in a wide variety of applications. The bearings are manufactured under a quality management system structured to comply with the requirements of SAE AS9100. The bearings are constructed using woven Teflon® fiber and continuous strands of fiberglass and epoxy resin. Typical motions include pivot, oscillating, linear sliding and slow speed full rotation. Typical loads range from 4,000 to 30,000 psi.

Features & Benefits

Features
   • Self-lubricating 
   • Lightweight: Weighs 77%
     less than steel and 30%
     less than aluminum 
   • Non-metallic construction 
   • Filament wound composite
     construction 
   • Seizure resistant material

Benefits
   • Maintenance free 
   • Easier handling, reduced 
     equipment weight 
   • Resists chemical, fretting and
     galvanic corrosion and operates in
     fresh and salt water environments 
   • High strength dynamic operation 
     up to 30,000 psi 
   • Will not seize or gall shaft

Why Choose Rexnord?
When it comes to providing highly engineered products that improve productivity and efficiency for industrial applications worldwide, Rexnord is the most reliable in the industry. Our commitment to customer satisfaction and superior value extends to every area of our business.

Why Rexnord?

Why Choose Duralon and TufLite Filament Bearings?

TEFLON® brand fibers are manufactured by Toray Fluorofibers (America); TEFLON® is a registered trademark of the DuPont Company used under license by TFA.