Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Product Image
LRA450.275SS - Addax® 450 Series Coupling Assembly
Continuous Torque Rating [max]: 3,625 in lb; Coupling Size: 450.275; Coupling Style: Long Span; Coupling Type: Composite; Horsepower [max]: 100 hp; Hub Straight Bore Diameter (Hub 1): 0.6150 in; Hub Straight Bore Diameter (Hub 2): 3.0000 in; Distance Between Shaft Ends: 107.0000 in; Disc Pack Material: Composite; Hardware Material: Stainless Steel; Hub Material (Hub 1): Stainless Steel; Hub Material (Hub 2): Stainless Steel; Spacer Length: 106.140 in

 Overview

Rexnord offers Composite Coupling products to satisfy your long-span coupling needs. Composite floating shaft couplings are used in applications that require long separation between the driving and driven equipment, and where moisture, thermal expansion-contraction, and corrosive conditions would adversely affect the machinery. Such coupling arrangements are particularly suited to transmit power, accommodate misalignment, and span long distances without the use of intermediate steady bearings. Composite floating shaft couplings can also be applied to decrease coupling weight, and accommodate higher operating speeds in comparison to what can be achieved with conventional steel tube couplings.

 Documents

0 records found

 For More Information