Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Product Image
ES01498 - Steelflex® 1100T10 Close Coupled Grid Coupling
Coupling Size: 1100; Coupling Style: Close Coupled; Coupling Type: Grid; Continuous Torque Rating [max]: 55,550 in lb; Hub Straight Bore Diameter (Hub 1) [min]: 1.6250 in; Hub Straight Bore Diameter (Hub 1) [max]: 4.0000 in; Hub Straight Bore Diameter (Hub 2): 3.3750 in; Speed (Not Balanced) [max]: 2,440 rpm; Hub Gap: 0.19 in; Hub Type (Hub 1): T-Hub; Hub Type (Hub 2): T-Hub; Hub Length (Hub 1): 4.750 in; Hub Length (Hub 2): 4.750 in; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Clearance

 Overview

Falk™ Steelflex® Close Coupled designs are used for connecting shafts with close proximity to one another. The most popular T10 design features a two piece, horizontally split, cast aluminum cover that provides for easy installation and servicing.

 Documents

 For More Information