Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Search for products that are part of:
Coupling >> Fluid Coupling >> Falk™ HFN Fluid Couplings >> True Torque™ 185 HFN41 Fluid Coupling
Operational Misalignment Capacity (Angular) [Max] (0%/+40%)
Continuous Torque Rating [Max] (0%/+20%)
Peak Torque Rating (0%/+20%)
Operational Misalignment Capacity (Parallel) [Max] (0%/+40%)
Operational Misalignment Capacity (Axial) [Max]
Distance Between Shaft Ends
Speed (Not Balanced) [Max]
Horsepower [Max] (0%/+20%)
Speed (Balanced) [Max]
Inertia Change per Additional Inch of Distance Between Hub Flange Faces
Torsional Stiffness with No Bores
Weight of Coupling Assembly
Mounting Arrangement
Shaft Coupling Bore [Max]
Product Image Part Number Description
ET00035 Coupling Size: 185; Coupling Style: HFN; Coupling Type: Fluid; Load HP: See 521-110; Mounting Arrangement: 41; Collet Bore: 0.875 in; Sheave Size: See 521-110; Speed (Not Balanced) [max]: 1,800 rpm; Shaft Engagement [min]: 2.00 in; Sheave Adapter Quick Disconnect: SDS; Outside Diameter of Coupling: 8.86 in; Overall Length of Coupling Assembly: 7.690 in
ET00036 Coupling Size: 185; Coupling Style: HFN; Coupling Type: Fluid; Load HP: See 521-110; Mounting Arrangement: 41; Collet Bore: 1.125 in; Sheave Size: See 521-110; Speed (Not Balanced) [max]: 1,800 rpm; Shaft Engagement [min]: 2.00 in; Sheave Adapter Quick Disconnect: SDS; Outside Diameter of Coupling: 8.86 in; Overall Length of Coupling Assembly: 7.690 in