Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact
Search for products that are part of:
Coupling >> Grid Coupling >> Steelflex® T10 Close Coupled Couplings >> Steelflex® 1240T10 Close Coupled Grid Coupling
Operational Misalignment Capacity (Angular) [Max] (0%/+40%)
Continuous Torque Rating [Max] (0%/+20%)
Peak Torque Rating (0%/+20%)
Operational Misalignment Capacity (Parallel) [Max] (0%/+40%)
Operational Misalignment Capacity (Axial) [Max]
Distance Between Shaft Ends
Speed (Not Balanced) [Max]
Horsepower [Max] (0%/+20%)
Speed (Balanced) [Max]
Inertia Change per Additional Inch of Distance Between Hub Flange Faces
Torsional Stiffness with No Bores
Weight of Coupling Assembly
Mounting Arrangement
Shaft Coupling Bore [Max]
Product Image Part Number Description
ES01777 Coupling Size: 1240; Coupling Style: Close Coupled; Coupling Type: Grid; Continuous Torque Rating [max]: 4,950,000 in lb; Hub Straight Bore Diameter (Hub 1) [min]: 10.0000 in; Hub Straight Bore Diameter (Hub 1) [max]: 17.0000 in; Hub Straight Bore Diameter (Hub 2) [min]: 10.0000 in; Hub Straight Bore Diameter (Hub 2) [max]: 17.0000 in; Speed (Not Balanced) [max]: 630 rpm; Hub Gap: 0.50 in; Hub Type (Hub 1): T-Hub; Hub Type (Hub 2): T-Hub; Hub Length (Hub 1): 14.500 in; Hub Length (Hub 2): 14.500 in; Hub Bore Fit (Hub 1): Rough Bore; Hub Bore Fit (Hub 2): Rough Bore