Skip navigation links
Home
Products
Brands
Industries
Services
CustomerCare
Resources
Contact

Tough Jobs Demand Tough Bearings
Tuflite bearings are totally non-metallic, and by virtue of its manufacturing process, achieve a quality and performance consistency that can't be duplicated with individual part processing.

Performance Features:
     • Typical motions: pivot, oscillating, linear sliding and slow speed full rotation 
     • High strength: loads range from 4,000 up to 30,000 psi 
     • Lightweight: 77% less than steel and 30% less than aluminum 
     • Self-lubricated: eliminates contaminating lubricants and complex lubrication systems 
     • Composite of filament-wound fiberglass and epoxy resin bonded securely to a Teflon* fabric liner 
     • Complies with the requirements of SAE AS9100

Industry Applications and Solutions
Aerospace: 
     • Control system areas 
     • Private and commercial aircraft: U-joints, damper controls, hinge lines and anti-fretting static joints 
     • Helicopters: main rotor and tail rotor assemblies 
     • General aviation and rotary wing aircraft: landing gear
Marine and ordnance: 
     • Resistance to chemical, galvanic and fretting corrosion 
     • Thermal and electrical insulating properties 
     • Extra long life under splash and submerged fresh or salt water

*Teflon®-brand fibers are manufactured by Toray Fluorofibers (America); Teflon is a registered trademark of the DuPont Company used under license by TFA.

For More Information
Click here for more information on Tuflite bearings.